IESNA:LM-63-2002
[TEST]P951161
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17252
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2372.3 2551.2 2743.3 2936.2 3084.2 3174.7 3229.8 3260.8 3294.9 3334.5
3385.5 3454.7 3548 3658.1 3791.9 4017.3 4357.7 4809.2 5366.8 6064.1
6978.1 8027.2 9144.2 10160.1 10774.1 10462.3 9838.3 9002.2 7997.6 6800.6
5286.2 3776.9 2472 1436.9 632.2 195.7 0
2372.3 2560.8 2777 2991.2 3149.2 3245.2 3290.6 3301.8 3309.2 3315.8
3326.3 3348.9 3390.2 3442.1 3527.6 3706.3 4019.5 4473.7 5065.4 5770.9
6615.9 7588.6 8710.9 9924.1 11140.6 11463.8 10778.2 9896.1 8969.9 7916.3
6441.1 4854.9 3378.9 2057 961.3 306.3 0
2372.3 2570.6 2810.9 3046.1 3214.2 3315.6 3351.3 3342.9 3323.6 3297
3267.1 3243 3232.6 3226.2 3263.3 3395.3 3681.3 4138.1 4763.9 5477.6
6253.7 7150.1 8277.6 9688.1 11507.2 12465.2 11718.1 10790 9942.4 9032.2
7595.9 5933 4285.8 2677.1 1290.4 416.9 0
2372.3 2584.3 2844.4 3095.5 3272.2 3368 3384.2 3343.5 3280.3 3207.4
3131.1 3062.9 3010.8 2975.3 3001.9 3157.7 3504.6 4036.4 4719 5468.5
6255.3 7105.8 8104.7 9341.4 11076.6 12416.7 11904.1 10877.3 9981.3 9060.3
7699.6 6081.4 4470.2 2883.1 1465.6 514.7 0
2372.3 2598.1 2878 3145 3330.1 3420.3 3417.2 3344.1 3237.1 3117.9
2995.1 2882.8 2789 2724.4 2740.5 2920.1 3328 3934.6 4674 5459.4
6256.8 7061.4 7931.8 8994.7 10646 12368.1 12090 10964.4 10020.4 9088.2
7803.3 6229.8 4654.7 3089.2 1640.9 612.5 0
2372.3 2606.3 2896.2 3174.7 3365.3 3445.8 3418.1 3307.2 3155.7 2998.1
2849.8 2721.7 2621.2 2566.7 2630.9 2913 3452.7 4206.6 5109.8 6088.1
7067 8029.1 9008.9 10082.3 11675.2 13310.9 13288.1 12212.8 11136.8 9961.7
8482.8 6746.4 5044.8 3357.7 1861.5 722.8 0
2372.3 2614.4 2914.4 3204.5 3400.2 3471.2 3419 3270.3 3074.3 2878.4
2704.4 2560.6 2453.3 2408.9 2521.4 2905.9 3577.4 4478.6 5545.7 6716.5
7877.2 8996.9 10085.9 11169.8 12704.5 14253.8 14486.4 13461.1 12253.1 10835.1
9162.4 7263 5434.8 3626.3 2082.1 833.1 0
2372.3 2618.5 2925.4 3220.6 3415.9 3479.8 3409.9 3236.6 3015.1 2804.3
2626.5 2483.9 2382.2 2353.1 2508.4 2965.5 3722.1 4741.9 5978.3 7349.8
8713.1 10031.2 11318.9 12566.4 14199.7 15676.5 15865.9 14846.5 13445.4 11728
9791 7708.8 5668.9 3723.9 2137.5 837.9 0
2372.3 2622.6 2936.5 3236.6 3431.5 3488.4 3400.8 3202.7 2955.8 2730.2
2548.7 2407.3 2311.1 2297.2 2495.4 3025 3866.9 5005.1 6410.9 7983.1
9549.1 11065.4 12552 13963 15695 17099 17245.3 16231.9 14637.5 12620.9
10419.5 8154.7 5903 3821.5 2193 842.5 0
2372.3 2620.8 2944.9 3244.4 3437.4 3489.3 3390 3178.8 2919.4 2690
2510.7 2371.4 2277.6 2273.1 2493.4 3056 3939 5159.7 6673.6 8354.9
10054.5 11671.2 13272.5 14856.5 16660.7 17991.6 18005.3 16827.3 14968.4 12654.4
10251.1 7865.2 5437.4 3455.6 1899.8 707.3 0
2372.3 2622.6 2936.5 3236.6 3431.5 3488.4 3400.8 3202.7 2955.8 2730.2
2548.7 2407.3 2311.1 2297.2 2495.4 3025 3866.9 5005.1 6410.9 7983.1
9549.1 11065.4 12552 13963 15695 17099 17245.3 16231.9 14637.5 12620.9
10419.5 8154.7 5903 3821.5 2193 842.5 0
2372.3 2618.5 2925.4 3220.6 3415.9 3479.8 3409.9 3236.6 3015.1 2804.3
2626.5 2483.9 2382.2 2353.1 2508.4 2965.5 3722.1 4741.9 5978.3 7349.8
8713.1 10031.2 11318.9 12566.4 14199.7 15676.5 15865.9 14846.5 13445.4 11728
9791 7708.8 5668.9 3723.9 2137.5 837.9 0
2372.3 2614.4 2914.4 3204.5 3400.2 3471.2 3419 3270.3 3074.3 2878.4
2704.4 2560.6 2453.3 2408.9 2521.4 2905.9 3577.4 4478.6 5545.7 6716.5
7877.2 8996.9 10085.9 11169.8 12704.5 14253.8 14486.4 13461.1 12253.1 10835.1
9162.4 7263 5434.8 3626.3 2082.1 833.1 0
2372.3 2606.3 2896.2 3174.7 3365.3 3445.8 3418.1 3307.2 3155.7 2998.1
2849.8 2721.7 2621.2 2566.7 2630.9 2913 3452.7 4206.6 5109.8 6088.1
7067 8029.1 9008.9 10082.3 11675.2 13310.9 13288.1 12212.8 11136.8 9961.7
8482.8 6746.4 5044.8 3357.7 1861.5 722.8 0
2372.3 2598.1 2878 3145 3330.1 3420.3 3417.2 3344.1 3237.1 3117.9
2995.1 2882.8 2789 2724.4 2740.5 2920.1 3328 3934.6 4674 5459.4
6256.8 7061.4 7931.8 8994.7 10646 12368.1 12090 10964.4 10020.4 9088.2
7803.3 6229.8 4654.7 3089.2 1640.9 612.5 0
2372.3 2584.3 2844.4 3095.5 3272.2 3368 3384.2 3343.5 3280.3 3207.4
3131.1 3062.9 3010.8 2975.3 3001.9 3157.7 3504.6 4036.4 4719 5468.5
6255.3 7105.8 8104.7 9341.4 11076.6 12416.7 11904.1 10877.3 9981.3 9060.3
7699.6 6081.4 4470.2 2883.1 1465.6 514.7 0
2372.3 2570.6 2810.9 3046.1 3214.2 3315.6 3351.3 3342.9 3323.6 3297
3267.1 3243 3232.6 3226.2 3263.3 3395.3 3681.3 4138.1 4763.9 5477.6
6253.7 7150.1 8277.6 9688.1 11507.2 12465.2 11718.1 10790 9942.4 9032.2
7595.9 5933 4285.8 2677.1 1290.4 416.9 0
2372.3 2560.8 2777 2991.2 3149.2 3245.2 3290.6 3301.8 3309.2 3315.8
3326.3 3348.9 3390.2 3442.1 3527.6 3706.3 4019.5 4473.7 5065.4 5770.9
6615.9 7588.6 8710.9 9924.1 11140.6 11463.8 10778.2 9896.1 8969.9 7916.3
6441.1 4854.9 3378.9 2057 961.3 306.3 0
2372.3 2551.2 2743.3 2936.2 3084.2 3174.7 3229.8 3260.8 3294.9 3334.5
3385.5 3454.7 3548 3658.1 3791.9 4017.3 4357.7 4809.2 5366.8 6064.1
6978.1 8027.2 9144.2 10160.1 10774.1 10462.3 9838.3 9002.2 7997.6 6800.6
5286.2 3776.9 2472 1436.9 632.2 195.7 0
2372.3 2531.6 2700 2864.9 2994 3075.6 3126.5 3156 3186 3223.3
3276.4 3350.7 3447.5 3558.6 3696.7 3895.8 4180.7 4553.8 5022.2 5579.2
6247 6948.5 7570.4 8011.2 8121.3 7657.5 7001.3 6220.3 5368.2 4444.4
3385.4 2369.5 1526.6 883.6 397.4 130.2 0
2372.3 2512 2656.8 2793.6 2903.7 2976.6 3023.2 3051.2 3077.1 3111.9
3167.5 3246.7 3347.1 3459.2 3601.4 3774.4 4003.8 4298.4 4677.7 5094.2
5515.8 5869.8 5996.7 5862.3 5468.5 4852.7 4164.3 3438.5 2738.7 2088.3
1484.6 962 581.2 330.3 162.8 64.6 0
2372.3 2491.2 2613.6 2727.7 2816.6 2877.9 2916.1 2934.4 2948.7 2968
3003 3057.6 3128.3 3202.1 3286.3 3380.5 3500.1 3656.6 3862.5 4081.9
4285.4 4417.6 4388.5 4183.5 3802 3286.1 2759.7 2244.1 1766.9 1350.8
980.4 664.4 428 263.3 140.7 58.4 0
2372.3 2470.4 2570.6 2661.8 2729.6 2779.2 2809.1 2817.6 2820.4 2824
2838.4 2868.4 2909.6 2945.1 2971.1 2986.6 2996.3 3014.8 3047.3 3069.6
3055 2965.4 2780.1 2504.8 2135.4 1719.4 1355.3 1049.8 795.2 613.4
476.3 366.7 274.9 196.4 118.8 52.1 0
2372.3 2449.5 2527.1 2597.6 2651.7 2687.3 2703.2 2694.7 2671.4 2642.8
2614.6 2595.8 2587 2576 2555.5 2520.2 2471.7 2421.6 2375.1 2336.7
2294.8 2224.1 2106.8 1941.5 1726.9 1470 1238.9 1016.7 804.6 641.9
502.1 384.2 282.2 197.7 118.2 51.4 0
2372.3 2428.6 2483.8 2533.4 2573.7 2595.3 2597.3 2571.8 2522.5 2461.7
2391 2323.1 2264.2 2206.8 2140 2053.9 1947.2 1828.7 1703 1603.8
1534.6 1482.9 1433.6 1378.2 1318.3 1220.6 1122.4 983.6 814 670.5
528 401.9 289.5 199.2 117.4 50.8 0
2372.3 2408.5 2443.3 2476.9 2506.8 2519.7 2509.8 2466.5 2392 2304.5
2206.8 2117.5 2042.9 1978.5 1915.2 1840.8 1751.9 1653.9 1549.7 1467.3
1412.6 1376.6 1350.5 1319.5 1272.2 1189.9 1108 991.7 851.5 723.6
587.5 459.7 338.5 235.2 143.8 61.5 0
2372.3 2388.5 2402.8 2420.4 2439.8 2444 2422.2 2361.2 2261.4 2147.3
2022.7 1911.9 1821.6 1750.1 1690.5 1627.7 1556.7 1479.1 1396.4 1330.9
1290.7 1270.4 1267.3 1260.8 1226 1159.3 1093.5 999.7 888.9 776.7
647.1 517.5 387.3 271.3 170.2 72.4 0
2372.3 2369.1 2364.6 2368.2 2375.5 2376.4 2347.3 2273.1 2158.8 2030.5
1903 1802.9 1730.1 1676.4 1629 1573.9 1507.9 1434.2 1350.9 1272.2
1213.5 1181.6 1184.8 1188 1178 1153.4 1094.2 997.7 888.9 785.6
688.2 585.3 468.4 340.5 221.7 93.8 0
2372.3 2347.5 2326.8 2319.3 2323 2327.5 2308.1 2248.9 2152.5 2042.9
1936.7 1843.9 1762.2 1690.6 1623.1 1552.3 1474.7 1392.3 1310.4 1237.3
1172.9 1125 1099.5 1084.2 1069.8 1053.1 1017.7 954.7 874.8 785.8
684.7 583.5 468.1 344.3 226.7 100.1 0
2372.3 2330.1 2293.8 2275.4 2276.7 2289.6 2290 2255.6 2183.4 2088.7
1989.5 1894.8 1802.6 1714.6 1629.7 1545 1458.2 1370.5 1289.1 1219.5
1157.1 1109.3 1074.7 1048.1 1023.1 994.6 955.7 903 838 760.6
665.4 567.9 455.1 337.9 219.8 97.4 0
2372.3 2312.7 2260.8 2231.7 2230.5 2252 2272 2262.1 2214.4 2134.5
2042.3 1945.8 1843.2 1738.5 1636.3 1537.7 1441.8 1348.6 1267.9 1201.6
1141.4 1093.8 1050.1 1012.1 976.3 936.3 893.5 851.3 801.3 735.4
645.9 552.4 442 331.5 213 94.7 0
2372.3 2296.9 2233.1 2195.2 2194.1 2227.7 2275.3 2301.8 2283.3 2213.2
2113 2004 1891.5 1777 1665.7 1558.8 1457 1361 1278.3 1211.5
1156.7 1116.8 1082.7 1047.2 1007.2 955.8 901 849 793.1 723.3
634.4 540.7 432.2 324.6 205.3 93.2 0
2372.3 2281.3 2205.5 2158.8 2157.6 2203.7 2278.5 2341.5 2352.3 2292
2183.9 2062.1 1939.7 1815.6 1695 1579.9 1472.2 1373.5 1288.8 1221.2
1172 1139.7 1115.3 1082.4 1037.9 975.4 908.5 846.6 784.9 711.4
622.8 529.1 422.4 317.7 197.5 91.8 0
2372.3 2267.5 2181.1 2128.2 2124.6 2177.7 2271.8 2362.6 2396.4 2349.4
2240.4 2107.4 1977.3 1851.7 1730.7 1615.5 1506.6 1406.1 1319.8 1251.5
1200.6 1165.9 1143.5 1115.5 1076 1019.7 956 890.5 823.5 741.8
645.4 547.5 437.7 316.4 191 91.5 0
2372.3 2253.8 2156.7 2097.4 2091.5 2151.8 2265.1 2383.7 2440.6 2406.9
2296.9 2152.7 2015 1887.8 1766.5 1651.1 1541 1438.8 1350.7 1281.7
1229.1 1192.1 1171.8 1148.6 1114.1 1064.2 1003.6 934.4 862.1 772.1
668 565.8 452.9 315.2 184.3 91.2 0
2372.3 2239.9 2134.6 2070.3 2061 2120.2 2237.7 2361.6 2430.4 2413.1
2318 2176.2 2034.1 1909 1792 1682.6 1577.2 1477.9 1391.3 1321.8
1265 1225.5 1201.1 1177.6 1143.5 1095.6 1033.7 962.9 886.7 794.3
688.1 583.1 467.5 310.1 170.2 80.5 0
2372.3 2226.2 2112.4 2043.2 2030.5 2088.7 2210.3 2339.5 2420.1 2419.2
2339.1 2199.8 2053.2 1930.3 1817.5 1714.1 1613.5 1517.1 1431.9 1361.8
1300.8 1259 1230.3 1206.6 1172.9 1127 1063.7 991.3 911.2 816.6
708.2 600.4 482 305 156.1 69.6 0
2372.3 2215.5 2095.4 2022.9 2006.3 2057.8 2166.2 2281.2 2353.4 2355.5
2286.8 2162.6 2024.9 1904.3 1798.9 1705.6 1615.6 1527.5 1447 1379.1
1323.1 1285.3 1258.2 1234.8 1201.2 1152.8 1086.5 1011 929 833.9
724.1 617 494.7 331.9 181.3 80.2 0
2372.3 2204.8 2078.3 2002.7 1982 2026.8 2122.1 2222.8 2286.7 2291.7
2234.7 2125.4 1996.5 1878.2 1780.4 1697 1617.6 1538 1462 1396.4
1345.3 1311.6 1286.1 1262.8 1229.4 1178.7 1109.2 1030.7 946.7 851.3
739.9 633.6 507.2 358.8 206.6 90.9 0
2372.3 2196.2 2066.3 1988.5 1966.1 2006.3 2091 2176.9 2230.5 2233.8
2183.1 2085.5 1967.9 1855.3 1759.3 1677.6 1601.2 1524.1 1449.4 1387.7
1344.7 1316.3 1292.7 1269.4 1236.7 1185.7 1116.4 1037.7 953.5 859.3
748.3 641.4 517.6 376.5 228.5 99.7 0
2372.3 2187.5 2054.4 1974.3 1950.1 1985.9 2059.9 2131.1 2174.3 2175.9
2131.8 2045.5 1939.2 1832.5 1738.3 1658.2 1584.7 1510.2 1436.9 1379
1344.4 1321.1 1299.2 1276.1 1244 1192.7 1123.5 1044.6 960.2 867.4
756.7 649.2 528 394.2 250.3 108.5 0
2372.3 2180.8 2045.9 1964.6 1940.9 1975.6 2045.6 2109.9 2147.3 2147.4
2107 2028.9 1930.7 1826.9 1729.8 1642.8 1562.3 1482.5 1405.2 1350.7
1321.8 1302.7 1283.2 1259.9 1228.1 1178.4 1109.8 1031.9 949.9 858.8
752.5 643.4 525.4 393.1 248.5 106.3 0
2372.3 2174 2037.5 1954.9 1931.7 1965.4 2031.4 2088.7 2120.1 2118.8
2082.4 2012.3 1922.1 1821.4 1721.4 1627.5 1540.1 1454.7 1373.5 1322.5
1299.2 1284.3 1267.2 1243.7 1212.4 1164.1 1096 1019.4 939.6 850.2
748.3 637.4 523 391.9 246.7 104 0
2372.3 2167.8 2031 1949.1 1926.8 1961.2 2025.9 2081.8 2111.5 2109.2
2073.3 2008.2 1922.1 1822.1 1719.6 1619.4 1525 1432.8 1347.7 1298.7
1277.2 1264.5 1249.9 1226.6 1194.7 1145.5 1078 1002.6 923.6 834.9
735.4 624.5 505.6 377.2 235.2 98.1 0
2372.3 2161.6 2024.6 1943.4 1921.9 1957 2020.5 2074.8 2102.8 2099.7
2064.4 2004.1 1922.1 1822.9 1717.8 1611.3 1510 1410.8 1322 1274.9
1255.2 1244.9 1232.6 1209.4 1177 1127 1060.1 985.9 907.6 819.7
722.6 611.6 488.1 362.5 223.8 92.1 0
2372.3 2153.8 2018.2 1939 1919.9 1956.3 2020 2073.7 2100.1 2095.6
2059.1 2002.7 1923.5 1824.3 1716.9 1606.7 1501.1 1396.4 1305.4 1259
1239.9 1230.8 1219.8 1196.2 1163.4 1110.6 1046 973.1 893 805.6
709.1 600.8 467.9 349.6 212.1 86.5 0
2372.3 2161.6 2024.6 1943.4 1921.9 1957 2020.5 2074.8 2102.8 2099.7
2064.4 2004.1 1922.1 1822.9 1717.8 1611.3 1510 1410.8 1322 1274.9
1255.2 1244.9 1232.6 1209.4 1177 1127 1060.1 985.9 907.6 819.7
722.6 611.6 488.1 362.5 223.8 92.1 0
2372.3 2167.8 2031 1949.1 1926.8 1961.2 2025.9 2081.8 2111.5 2109.2
2073.3 2008.2 1922.1 1822.1 1719.6 1619.4 1525 1432.8 1347.7 1298.7
1277.2 1264.5 1249.9 1226.6 1194.7 1145.5 1078 1002.6 923.6 834.9
735.4 624.5 505.6 377.2 235.2 98.1 0
2372.3 2174 2037.5 1954.9 1931.7 1965.4 2031.4 2088.7 2120.1 2118.8
2082.4 2012.3 1922.1 1821.4 1721.4 1627.5 1540.1 1454.7 1373.5 1322.5
1299.2 1284.3 1267.2 1243.7 1212.4 1164.1 1096 1019.4 939.6 850.2
748.3 637.4 523 391.9 246.7 104 0
2372.3 2180.8 2045.9 1964.6 1940.9 1975.6 2045.6 2109.9 2147.3 2147.4
2107 2028.9 1930.7 1826.9 1729.8 1642.8 1562.3 1482.5 1405.2 1350.7
1321.8 1302.7 1283.2 1259.9 1228.1 1178.4 1109.8 1031.9 949.9 858.8
752.5 643.4 525.4 393.1 248.5 106.3 0
2372.3 2187.5 2054.4 1974.3 1950.1 1985.9 2059.9 2131.1 2174.3 2175.9
2131.8 2045.5 1939.2 1832.5 1738.3 1658.2 1584.7 1510.2 1436.9 1379
1344.4 1321.1 1299.2 1276.1 1244 1192.7 1123.5 1044.6 960.2 867.4
756.7 649.2 528 394.2 250.3 108.5 0
2372.3 2196.2 2066.3 1988.5 1966.1 2006.3 2091 2176.9 2230.5 2233.8
2183.1 2085.5 1967.9 1855.3 1759.3 1677.6 1601.2 1524.1 1449.4 1387.7
1344.7 1316.3 1292.7 1269.4 1236.7 1185.7 1116.4 1037.7 953.5 859.3
748.3 641.4 517.6 376.5 228.5 99.7 0
2372.3 2204.8 2078.3 2002.7 1982 2026.8 2122.1 2222.8 2286.7 2291.7
2234.7 2125.4 1996.5 1878.2 1780.4 1697 1617.6 1538 1462 1396.4
1345.3 1311.6 1286.1 1262.8 1229.4 1178.7 1109.2 1030.7 946.7 851.3
739.9 633.6 507.2 358.8 206.6 90.9 0
2372.3 2215.5 2095.4 2022.9 2006.3 2057.8 2166.2 2281.2 2353.4 2355.5
2286.8 2162.6 2024.9 1904.3 1798.9 1705.6 1615.6 1527.5 1447 1379.1
1323.1 1285.3 1258.2 1234.8 1201.2 1152.8 1086.5 1011 929 833.9
724.1 617 494.7 331.9 181.3 80.2 0
2372.3 2226.2 2112.4 2043.2 2030.5 2088.7 2210.3 2339.5 2420.1 2419.2
2339.1 2199.8 2053.2 1930.3 1817.5 1714.1 1613.5 1517.1 1431.9 1361.8
1300.8 1259 1230.3 1206.6 1172.9 1127 1063.7 991.3 911.2 816.6
708.2 600.4 482 305 156.1 69.6 0
2372.3 2239.9 2134.6 2070.3 2061 2120.2 2237.7 2361.6 2430.4 2413.1
2318 2176.2 2034.1 1909 1792 1682.6 1577.2 1477.9 1391.3 1321.8
1265 1225.5 1201.1 1177.6 1143.5 1095.6 1033.7 962.9 886.7 794.3
688.1 583.1 467.5 310.1 170.2 80.5 0
2372.3 2253.8 2156.7 2097.4 2091.5 2151.8 2265.1 2383.7 2440.6 2406.9
2296.9 2152.7 2015 1887.8 1766.5 1651.1 1541 1438.8 1350.7 1281.7
1229.1 1192.1 1171.8 1148.6 1114.1 1064.2 1003.6 934.4 862.1 772.1
668 565.8 452.9 315.2 184.3 91.2 0
2372.3 2267.5 2181.1 2128.2 2124.6 2177.7 2271.8 2362.6 2396.4 2349.4
2240.4 2107.4 1977.3 1851.7 1730.7 1615.5 1506.6 1406.1 1319.8 1251.5
1200.6 1165.9 1143.5 1115.5 1076 1019.7 956 890.5 823.5 741.8
645.4 547.5 437.7 316.4 191 91.5 0
2372.3 2281.3 2205.5 2158.8 2157.6 2203.7 2278.5 2341.5 2352.3 2292
2183.9 2062.1 1939.7 1815.6 1695 1579.9 1472.2 1373.5 1288.8 1221.2
1172 1139.7 1115.3 1082.4 1037.9 975.4 908.5 846.6 784.9 711.4
622.8 529.1 422.4 317.7 197.5 91.8 0
2372.3 2296.9 2233.1 2195.2 2194.1 2227.7 2275.3 2301.8 2283.3 2213.2
2113 2004 1891.5 1777 1665.7 1558.8 1457 1361 1278.3 1211.5
1156.7 1116.8 1082.7 1047.2 1007.2 955.8 901 849 793.1 723.3
634.4 540.7 432.2 324.6 205.3 93.2 0
2372.3 2312.7 2260.8 2231.7 2230.5 2252 2272 2262.1 2214.4 2134.5
2042.3 1945.8 1843.2 1738.5 1636.3 1537.7 1441.8 1348.6 1267.9 1201.6
1141.4 1093.8 1050.1 1012.1 976.3 936.3 893.5 851.3 801.3 735.4
645.9 552.4 442 331.5 213 94.7 0
2372.3 2330.1 2293.8 2275.4 2276.7 2289.6 2290 2255.6 2183.4 2088.7
1989.5 1894.8 1802.6 1714.6 1629.7 1545 1458.2 1370.5 1289.1 1219.5
1157.1 1109.3 1074.7 1048.1 1023.1 994.6 955.7 903 838 760.6
665.4 567.9 455.1 337.9 219.8 97.4 0
2372.3 2347.5 2326.8 2319.3 2323 2327.5 2308.1 2248.9 2152.5 2042.9
1936.7 1843.9 1762.2 1690.6 1623.1 1552.3 1474.7 1392.3 1310.4 1237.3
1172.9 1125 1099.5 1084.2 1069.8 1053.1 1017.7 954.7 874.8 785.8
684.7 583.5 468.1 344.3 226.7 100.1 0
2372.3 2369.1 2364.6 2368.2 2375.5 2376.4 2347.3 2273.1 2158.8 2030.5
1903 1802.9 1730.1 1676.4 1629 1573.9 1507.9 1434.2 1350.9 1272.2
1213.5 1181.6 1184.8 1188 1178 1153.4 1094.2 997.7 888.9 785.6
688.2 585.3 468.4 340.5 221.7 93.8 0
2372.3 2388.5 2402.8 2420.4 2439.8 2444 2422.2 2361.2 2261.4 2147.3
2022.7 1911.9 1821.6 1750.1 1690.5 1627.7 1556.7 1479.1 1396.4 1330.9
1290.7 1270.4 1267.3 1260.8 1226 1159.3 1093.5 999.7 888.9 776.7
647.1 517.5 387.3 271.3 170.2 72.4 0
2372.3 2408.5 2443.3 2476.9 2506.8 2519.7 2509.8 2466.5 2392 2304.5
2206.8 2117.5 2042.9 1978.5 1915.2 1840.8 1751.9 1653.9 1549.7 1467.3
1412.6 1376.6 1350.5 1319.5 1272.2 1189.9 1108 991.7 851.5 723.6
587.5 459.7 338.5 235.2 143.8 61.5 0
2372.3 2428.6 2483.8 2533.4 2573.7 2595.3 2597.3 2571.8 2522.5 2461.7
2391 2323.1 2264.2 2206.8 2140 2053.9 1947.2 1828.7 1703 1603.8
1534.6 1482.9 1433.6 1378.2 1318.3 1220.6 1122.4 983.6 814 670.5
528 401.9 289.5 199.2 117.4 50.8 0
2372.3 2449.5 2527.1 2597.6 2651.7 2687.3 2703.2 2694.7 2671.4 2642.8
2614.6 2595.8 2587 2576 2555.5 2520.2 2471.7 2421.6 2375.1 2336.7
2294.8 2224.1 2106.8 1941.5 1726.9 1470 1238.9 1016.7 804.6 641.9
502.1 384.2 282.2 197.7 118.2 51.4 0
2372.3 2470.4 2570.6 2661.8 2729.6 2779.2 2809.1 2817.6 2820.4 2824
2838.4 2868.4 2909.6 2945.1 2971.1 2986.6 2996.3 3014.8 3047.3 3069.6
3055 2965.4 2780.1 2504.8 2135.4 1719.4 1355.3 1049.8 795.2 613.4
476.3 366.7 274.9 196.4 118.8 52.1 0
2372.3 2491.2 2613.6 2727.7 2816.6 2877.9 2916.1 2934.4 2948.7 2968
3003 3057.6 3128.3 3202.1 3286.3 3380.5 3500.1 3656.6 3862.5 4081.9
4285.4 4417.6 4388.5 4183.5 3802 3286.1 2759.7 2244.1 1766.9 1350.8
980.4 664.4 428 263.3 140.7 58.4 0
2372.3 2512 2656.8 2793.6 2903.7 2976.6 3023.2 3051.2 3077.1 3111.9
3167.5 3246.7 3347.1 3459.2 3601.4 3774.4 4003.8 4298.4 4677.7 5094.2
5515.8 5869.8 5996.7 5862.3 5468.5 4852.7 4164.3 3438.5 2738.7 2088.3
1484.6 962 581.2 330.3 162.8 64.6 0
2372.3 2531.6 2700 2864.9 2994 3075.6 3126.5 3156 3186 3223.3
3276.4 3350.7 3447.5 3558.6 3696.7 3895.8 4180.7 4553.8 5022.2 5579.2
6247 6948.5 7570.4 8011.2 8121.3 7657.5 7001.3 6220.3 5368.2 4444.4
3385.4 2369.5 1526.6 883.6 397.4 130.2 0
2372.3 2551.2 2743.3 2936.2 3084.2 3174.7 3229.8 3260.8 3294.9 3334.5
3385.5 3454.7 3548 3658.1 3791.9 4017.3 4357.7 4809.2 5366.8 6064.1
6978.1 8027.2 9144.2 10160.1 10774.1 10462.3 9838.3 9002.2 7997.6 6800.6
5286.2 3776.9 2472 1436.9 632.2 195.7 0
